Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Company
RUISEN
Description
SPYG - Y型变径三通
Bill of material
SPYG08-06
NENN
Model and specification
SPYG08-06
C
φC
13.700
mm
C1
11
mm
D
φD
6.000
mm
D1
08
mm
D2
4.1 mm
H
26.4
mm
E
16.400
mm
E1
16.8
mm
L
42.200
mm
Z
14.6
mm
Preview - Generation
Preview
Quotation
3D
2D

Location of catalog vendor
Select a country to see the local offices